封裝資訊
封裝 | 引腳 VSSOP (DGS) | 10 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
TMUX6123 的特色
- Wide supply range: ±5 V to ±16.5 V (dual) or 10 V to 16.5 V (single)
- Latch-up performance meets 100 mA per JESD78 Class II Level A on all pins
- Low on-capacitance: 4.2 pF
- Low input leakage: 0.5 pA
- Low charge injection: 0.51 pC
- Rail-to-rail operation
- Low on-resistance: 120 Ω
- Fast switch turn-on time: 68 ns
- Break-before-make switching (TMUX6123)
- SELx pin connectable to VDD with integrated pull-down
- Logic levels: 2 V to VDD
- Low supply current: 16 µA
- Human Body Model (HBM) ESD protection: ± 2 kV on all pins
- Industry-standard VSSOP package
TMUX6123 的說明
The TMUX6121, TMUX6122, and TMUX6123 are modern complementary metal-oxide semiconductor (CMOS) devices that have two independently selectable single-pole, single-throw (SPST) switches. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL and CMOS logic compatibility.
The switches are turned on with Logic 1 on the digital control inputs in the TMUX6121. Logic 0 is required to turn on switches in the TMUX6122. The TMUX6123 has one switch with similar digital control logic to the TMUX6121 while the logic is inverted on the other switch. The TMUX6123 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.
The TMUX6121, TMUX6122, and TMUX6123 are part of the precision switches and multiplexers family of devices. The devices have very low leakage current and low charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 16 µA enables the device usage in portable applications.