TPS22910AEVM-656 的特色
- Input voltage range: 1.4 V to 5.5 V
- Input Current Range: 0 A to 2 A
- Access to the VIN, VOUT, and EN pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
- Jumpers to select input capacitance, output capacitance and output resistance
TPS22910AEVM-656 的說明
The TPS2291xxEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29910A Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22910A. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.