TPS22914BEVM-078 的特色
- Input voltage range: 1.05 V to 5.5 V
- 2-A max continuous current operation
- Access to the VIN, VOUT, GND, and ON pins
- On board CIN and COUT capacitors
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
TPS22914BEVM-078 的說明
The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.