TPS2561DRCEVM-424 的說明
The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the 5-A capability of the TPS2560 or TPS25561. Test points provide convenient access to all critical node voltages.