TPS62622EVM-419 的特色
- 90% Efficiency at 6MHz Operation
- 31µA Quiescent Current
- Wide Input Voltage Range From 2.3V to 5.5V
- 6MHz Regulated Frequency Operation
- Best in Class Load and Line Transient
- ±2% Total DC Voltage Accuracy
- Automatic PFM/PWM Mode Switching
- Low Ripple Light-Load PFM Mode
- Internal Soft Start
- Integrated Active Power-Down Sequencing (Optional)
- Current Overload and Thermal Shutdown Protection
- Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
- Available in a 6-Pin NanoFree (CSP) Regular and Ultra-Thin Packaging
TPS62622EVM-419 的說明
The TPS62622EVM-419 is a fully assembled and tested circuit for evaluating the TPS62622 step-down DC-DC converter.