TPS71401DRVEVM-426 的特色
- Wide Input Voltage Range: 2.5V to 10V
- Low Quiescent Current: 3.2µA at 80mA
- Stable with any Capacitor > 0.47µF
- Output Current: 80mA
- Dropout Voltage: 415mV at 50mA Load
- Adjustable Output Voltage (1.2V to 8.8V)
- CurrentLimit
- Specified Junction Temperature Range: -40°C to +125°C
TPS71401DRVEVM-426 的說明
The TPS71401DRVEVM-426 facilitates evaluation of the TPS71401 10V, single output LDO linear regulator in the DRV (2mm x 2mm SON) package.