TPS73401DRVEVM-527 的特色
- 250mA Low Dropout Regulator with EN
- Low IQ: 44µA
- High PSRR: 60dB at 1kHz
- Ultra-low Noise: 28µVRMS
- Fast Start-Up Time: 45µs
- Stable with a Low-ESR, 2.0µF Typical Output Capacitance
- Excellent Load/Line Transient Response
- 2% Overall Accuracy (Load/Line/Temp)
- Very Low Dropout: 125mV at 250mA
TPS73401DRVEVM-527 的說明
The TPS73401DRVEVM-527 facilitates evaluation of the TPS73401 single output, 250mA LDO in the DRV (2mm x 2mm SON) package.