封裝資訊
封裝 | 引腳 SOIC (D) | 16 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 40 | TUBE |
TRS232E 的特色
- Meets or exceeds TIA/RS-232-F and ITU recommendation V.28
- Operates from a single 5V supply with 1µF charge-pump capacitors
- Operates up to 250kbit/s
- Two drivers and two receivers
- ±30V Input levels
- Low supply current: 8mA typical
- ESD protection for RS-232 bus pins
- ±15-kV Human-body model (HBM)
- ±8-kV IEC61000-4-2, Contact discharge
- ±15-kV IEC61000-4-2, Air-gap discharge
TRS232E 的說明
The TRS232E is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5V TTL/CMOS levels. This receiver has a typical threshold of 1.3V, a typical hysteresis of 0.5V, and can accept ±30V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC™ library.