TRS3122EEVM 的特色
- Interface with MCUs or processors from 1.65 V up to 5.5V
- High-speed RS-232 communication, up to 1Mbps
- Autopower down plus for very low power consumption (1µA) during shutdown
- Robust IEC61000-4-2 qualification enables human-interfaced applications
- Very small QFN package saves board space and cost
TRS3122EEVM 的說明
The TRS3122EEVM is an evaluation module for the TRS3122E, a 1.8V high-speed RS-232 transceiver. The module enables device evaluation using the installed DB-9 connector and terminal block. The board can be set in a loopback state for very simple evaluation or operated in tandem with diagnostic software for more detailed understanding.