INTRODUCING THE LOWEST DISTORTION xDSL LINE DRIVER/RECEIVER
The THS6002 line driver/reciever from only $5.67 in quantities of 1000
Features:
- Ultralow THD
- 500-mA output drive
- 1,000 V/µS slew rate
- Separate power supplies for each amplifier minimize crosstalk
- 20-pin thermally ehanced surface-mount SOIC PowerPAD package
- EVM available
|