HIGH-PERFORMANCE, DSP SYNCHRONOUS BUCK CONTROLLERS
Key Features:
- +/- 1% reference over full operating temperature range
- Fixed output voltage options of 1.5V, 1.8V, 2.5V and 3.3V
- Synchronous rectifier driver for greater than 90% efficiency
- User-adjustable hysteretic control
- Low supply current: 3mA (typ.)
- Power monitor with power-good output
- TPS56xx from only $2.33 per device in quantities of 1,000
For More Information:
Processor Power Supply Controller Family
|
 Sign up for Sine-On, TI's Analog and Mixed-Signal information service
|
|