EVM Features:

  • Provides full evaluation of the TLC320AD75C capabilities
  • Easy connection to an Audio Precision System 1 or 2 via an optical SPDIF
  • "Open" board power system
  • On-board jumpers allow connection to various digital interfaces for application emulation
  • User's Guides and manuals

TLC320AD75C features:

  • 20-bit sigma-delta stereo ADA converter
  • Low power dissipation of 400 mW (typ) with standby of 2 mW (typ)
  • Separate ADC and DAC serial port interfaces
  • 64x AD and 32x DA sigma-delta conversion
  • SNR or 100 dB on ADC and 104 dB on DAC
  • Characterized for operation from 0°C to 70°C.
  • Small 56-pin plastic small-outline package (SSOP)

TLC320AD75C ADA Converter EVM

The TLC320AD75C is a 20-bit, sigma-delta stereo analog-to-digital and digital-to-analog (ADA) converter designed for digital audio applications such as: digital radio, musical instruments, PC audio, and other high-resolution industrial applications.

The 'AD75C EVM allows the user to determine the device's capabilities with minimal cost and effort. The EVM can be connected to an Audio Precision System 1 or Audio Precision System 2 through the optical Sony Philips Digital Interface (SPDIF) input and output ports. The EVM also provides access to the 'AD75C serial port.

Other benefits of the EVM include:

  • Demonstrated analog-to-digital conversion (ADC) performance of total harmonic distortion + noise (THD+N) of 0.0017 percent and signal-to-noise ration (SNR) of 100 dB.
  • Demonstrated digital-to-analog conversion (DAC) performance of THD+N of 0.0013 percent and SNR of 104 dB.
  • "Open" board power system to allow evaluation of power supply and grounding strategy
  • On-board jumpers to allow the board to be "tailored" to the digital interface to emulate the desired application.

TLC320AD75C

To purchase the TLC320AD75C EVM:

Only available in North America.

Contact your local sales office, or call (800) 477-8924, ext. 5800 Price: $500.00