mmWave AWR - Design & development
Development tools
AWR6843ISK evaluation module
Easy-to-use 60GHz automotive mmWave radar sensor EVM with direct connectivity to the mmwave radar sensors carrier card platform (MMWAVEICBOOST) for debug/emulation and DCA1000EVM board for raw data capture. The EVM has CANFD interface and includes standard antenna with 120° x 30° field-of-view.
AWR6843 AoP evaluation module
Antenna-on-package plug-in modules enables rapid prototyping on AWR6843 with integrated antenna. It is fully compatible with mmWave carrier platform, mmWave SDK and all tools.
mmWave cascade imaging radar RF evaluation module
Easy-to-use evaluation board for the four-device cascaded array of AWR2243, allowing these four devices to operate as a single RF transceiver.
AWR2243 evaluation module
The standard 20-pin headers enable it to connect to mmwave-devpack and capture raw data for RF performance evaluation.
AWR1843 evaluation module
Easy-to-use evaluation board for the AWR1843 automotive radar devices from TI, with direct connectivity to the TI MCU LaunchPad™ ecosystem. The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller, Texas Instruments Digital Signal processor and a radar accelerator.
The board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface.
AWR1243 evaluation module
The standard 20-pin headers enable it to connect to mmwave-devpack and capture raw data for RF performance evaluation.
AWR1642 evaluation module
Easy-to-use evaluation board for the AWR1843 automotive radar devices from TI, with direct connectivity to the TI MCU LaunchPad™ ecosystem. The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller and a Texas Instruments Digital Signal processor.
The board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface.
AWR1443 evaluation module
Easy-to-use evaluation board for the AWR1443 automotive radar devices from TI, with direct connectivity to the TI MCU LaunchPad™ ecosystem. The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller.
The board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface.
Real-time data-capture adapter
The DCA1000 provides real-time raw sensor data capture and streaming over ethernet from TI mmWave radar sensor EVMs.
Code Composer Studio™ IDE
Code Composer Studio (CCS) is a complete, Eclipse-based integrated development environment (IDE) that supports all the entire Texas Instruments embedded processors portfolio, offering a consistent development experience.
Third party tools
DesignCore automotive mmWave radar starter kit
The starter kit accelerates development of radar-based vehicle control and safety features. Includes a low-power D3 Radar Module mounted on a baseboard. The baseboard provides easy interface to a PC or embedded platform for test and evaluation.
By DesignCore
Application software and demo programs for common automotive radar applications included.
TI mmWave radar sensing solutions by Smart Radar Systems
Smart Radar System is leading mmWave radar technology provider for automotive applications. Powered by TI CMOS radar chipsets, SRS' products are compact, upgradable embedded software and mass production ready. We also provide services for module and antenna design.
By Smart Radar Systems
Application software and demo programs for common automotive radar applications included.
Azcom - In cabin TI mmWave radar sensing solutions
Automotive software and algorithm solutions for in-cabin monitoring systems based on Texas Instruments AWR1x mmWave radar sensor portfolio.
Feature set includes:
- child presence detection
- seat occupancy localization and classification
- vital signs monitoring
By Azcom Technology
AV Design Systems - Interior cabin sensing using TI mmWave radar sensors
Easy to use, highly versatile mmWave radar sensor using TI AWR1x. The kit contains a mmWave radar sensor with UART interface for easy integration, firmware binary with vital sensing algorithms optimized for in vehicle vital sensing applications and a demo GUI. Three sets of parameters are included.
By AV Design Systems
Software
mmWave SDK
The SDK is a software package consisting of device drivers, OS abstraction layer, libraries, firmware, APIs, utilities and demo examples. The examples depict both control and data processing aspects with a cloud based visualization tool.
Device firmware package
A device firmware package for TI mmWave radar sensor – AWR1243 provide seamless control, configuration, calibration and monitoring capabilities for the RF/analog and digital front-end subsystem. Enables the mmWave front-end to be capable of adapting itself to dynamic conditions such as temperature.
mmWave studio
mmWave studio is a visualization tool that controls and configures TI AWR1xxx platforms. The studio enables characterization and RF performance evaluation of AWR1xxx platforms.
The studio further facilitates raw data capture from the AWR1xxx platform, processes this data using Matlab and finally presents the processed data using a graphical user interface (GUI).