Industrial mmWave radar sensors
Highly integrated radar sensors enable precise sensing in industrial and personal electronics markets
Industrial mmWave radar sensors design & development
Get started with our industrial mmWave radar sensors.
TI Developer Zone
Access training and resources to easily start development.
Hardware
Find an evaluation module or development kit for your mmWave radar sensor.
Software
Use our mmWave software development kit (SDK) and our mmWave studio to simplify your software development process.
Partners
Find the right third-party to meet your need
Educational resources
Find additional resources to support your development process
Design & development resources
Radar toolbox for mmWave radar sensors
mmWave software development kit (SDK)
The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.
The MMWAVE-SDK is a unified software platform for the TI (...)
mmWave radar sensors third-party search tool
TI has partnered with companies to offer a wide range of solutions using TI mmWave radar sensors and related services. These companies can accelerate your path to production using mmWave radar. Download this search tool to quickly browse our third-party solutions and find the right third-party to (...)
New products
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
Approx. price (USD) 1ku | 17.239
Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor
Approx. price (USD) 1ku | 10.488
Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
Approx. price (USD) 1ku | 7.99
TI industrial mmWave radar sensors
Intelligent sensing in a small form factor
Smart low-power sensors with integrated on-chip processing and antenna on package (AoP).
Unprecedented accuracy and resolution
Separate closely grouped unique objects and reduce false positive triggers.
Next-gen industrial applications
Open band enables smarter factories, homes and cities.
Discover featured applications
mmWave sensor family provides precision and accuracy for occupancy detection and people counting applications.
Our mmWave solutions for occupancy detection/ people counting enable 3D detection and tracking of multiple people or objects with precise position, velocity and angle information. Simplify solutions by ignoring non-moving objects such as chairs and tables and filtering clutter from moving objects such as fans, curtains or blinds.
- Detection and tracking of people indoors up to 14 m and outdoors up to 100 m
- Object classification to reduce false detections and triggers
- Fine resolution to distinguish objects with minimal spacing (less than 50 mm) for accurate people counting
Featured resources
- TIDEP-01000 – People Counting and Tracking Reference Design Using mmWave Radar Sensor
- IWRL6432 – Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
- IWR6843 – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
- IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
- IWR6843ISK – IWR6843 intelligent mmWave sensor standard antenna plug-in module
- IWR6843ISK-ODS – IWR6843 intelligent mmWave overhead detection sensor (ODS) antenna plug-in module
- IWR6843AOPEVM – IWR6843AOP evaluation module for integrated antenna-on-package (AoP) intelligent mmWave sensor
Measure vitals signs and detect physical status without contact nor invasion of privacy for in-home wellness applications.
Our mmWave solutions provides non-identifiable information enabling use in sensitive environments. Caretakers will take notice as telehealth and vital sign detection made possible by our mmWave solutions enable physical status (awake/asleep, upright/fallen) and vital signs (heart rate, breathing rate and quality of sleep) to be obtained without contact and without use of a privacy invasive camera.
- Posture recognition enables fall detection at up to 6.5 m with >90% accuracy
- Precision motion detection detects chest cavity displacement for real-time vital signs monitoring verified to within 5 bpm
Featured resources
- IWRL6432 – Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
- IWR6843 – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
- IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
- IWR6843ISK-ODS – IWR6843 intelligent mmWave overhead detection sensor (ODS) antenna plug-in module
- IWR6843AOPEVM – IWR6843AOP evaluation module for integrated antenna-on-package (AoP) intelligent mmWave sensor
Enable intelligent robot sensing at the edge with our industrial mmWave sensors.
Our industrial mmWave sensors provide not only distance, but also relative velocities of people in the scene to trigger robot slow down or stop based on proximity and speed of approach. Our radar sensors bring additional value over vision and LiDAR-based sensors by seeing in challenging environments such as rain, smoke, poor lighting and dusty factory conditions.
- IEC 61508 certified up to SIL 2
- The 60GHz and 77GHz frequency bands offer scalable deployment in different regions
- FMCW radar measure position and speed of objects
- 3D detection with wide azimuth area coverage up to 130º
Featured resources
- TIDEP-01025 – mmWave diagnostic and monitoring reference design
- IWR6843 – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
- IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
- IWRL6432 – Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
- E-book: An engineer’s guide to industrial robot designs – E-book
- Improving manufacturing productivity without compromising safety – Technical article
Compact and ultra low power solutions for realizing smarter presence detection, reliable vital signs measurements and contactless gestures for human machine interface
Our 60-GHz radar sensors offer compact and ultra-low power solutions making these ideal for applications like presence detection in TV, monitors and PC/Notebooks
- Accurately identify if a user is approaching or leaving
- Detect, localize & track people indoors / outdoors up to 20 m
- Reduce false detections with advanced algorithms and machine learning
- Classify human vs non-human motion
- Use less than 2-mW of power consumption for detecting motion (2 Hz frame rate)
- Detect hand gestures for a contactless human machine interface - HMI
- Accurately measure vital signs such as heart & breathing rate
Featured resources
- IWRL6432BOOST – IWRL6432BOOST BoosterPack™ plug-in module for single-chip low-power mmWave radar sensor
- MMWAVE-L-SDK – xWRLx432 software development kit for low-power mmWave radar sensors
Enable level measurements up to 100 m with high distance accuracy and low power consumption targeting 4-20mA loop powered systems.
Our mmWave radar sensors enable high accuracy level measurements of liquids and bulk materials in various industries including food and beverage, wastewater management and process industry.
- <1 mm distance accuracy enabling granular tank volume control
- Low energy consumption of <4 mJ/measurement
- Measurement minimally influenced by temperature and pressure variations compared to ultrasonic
- Immune to foam, vapors, powder, dust and condensates
Featured resources
- TIDEP-0091 – Power optimization for 77GHz-level transmitter reference design
- TIDEP-01025 – mmWave diagnostic and monitoring reference design
- Fluid-level sensing using 77GHz millimeter wave – White paper
-
Fluid level sensing using TI mmWave sensors
– Video
High accuracy, robust detection, range and velocity measurement for vehicle infrastructure.
Our Industrial mmWave radar solutions for vehicle counting enable accurate, detection, range and velocity measurement for short-range and long-range applications greater than 100m. Whether at a parking garage or intersection stop-bar, see how our radar solutions can enhance intelligence behind vehicle infrastructure and decision making.
- The 60GHz and 77GHz frequency bands offer scalable deployment in different regions
- FMCW radar measure position and speed of objects
- Environmentally robust which means operation and accuracy regardless of lighting, temperature, and inclement weather
Featured resources
- TIDEP-0090 – Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor
- IWR6843ISK – IWR6843 intelligent mmWave sensor standard antenna plug-in module
- IWR1843BOOST – IWR1843 single-chip 76-GHz to 81-GHz industrial radar sensor evaluation module
- IWR1642BOOST – IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module