Home Sensors mmWave radar sensors Industrial mmWave radar sensors

Sensors

Industrial mmWave radar sensors

Intelligent autonomy at the edge through highest-resolution single-chip sensors - now available in 60-64 GHz band

TI’s industrial (IWRx) mmWave radar sensor portfolio brings new and unique applications to life by solving vision-sensing challenges with high accuracy fully integrated radar sensors. From application-level designs, third-party ecosystem, and extensive support content, see how TI’s complete offering and scalable portfolio of high performance sensors is bringing radar to new applications faster and easier than ever. 

Intelligent sensing

Intelligent sensing

Smart sensors with integrated on-chip processing and antenna on package (AoP)

 industrial sensor with unprecedented accuracy and resolution

Unprecedented accuracy and resolution

Separate closely grouped unique objects and reduce false positive triggers.

Next-gen industrial applications

Next-gen industrial applications

Open band enables smarter factories, buildings and cities

Find an industrial mmWave radar sensor that best fits your design needs

Integrated antenna 60 GHz intelligent edge sensor
IWR6843AoP
High performance 60 GHz intelligent edge sensor
IWR6843
High performance 77 GHz intelligent edge sensor
IWR1843
77 GHz intelligent edge sensor
IWR1642
Low power sensor
IWR1443
Tuning Frequency 60-64 GHz 60-64 GHz 76-81 GHz 76-81 GHz 76-81 GHz
Number of receivers 4 4 4 4 4
Number of transmitters 3 3 3 2 3
Processing MCU
FFT accelerator
DSP
MCU
FFT accelerator
DSP
MCU
FFT accelerator
DSP
MCU

DSP
MCU
FFT accelerator
Memory 1.75MB 1.75MB 2MB 1.5MB 0.5MB
Integrated Antenna
yes
no
no
no
no

From hardware ideal for evaluation and prototyping to full reference designs, you can use these resources to start your design process quickly.

Receive fast and reliable technical support from our engineers throughout every step of your design.

Experience mmWave radar sensor performance first hand and recreate demonstrations by following the radar for transport experiments and labs.

Accelerate the path to production by finding the right third-party to meet your design needs.