PLC, DCS & PAC
Design high-performance programmable logic controller (PLC) systems with our analog and embedded processing products
Why choose TI for your PLC, DCS & PAC designs?
Optimize board space
Our energy-efficient products use novel packaging technologies to help you develop smaller, more dense designs.
Advanced protection
Our integrated products can help you achieve levels of protection that comply with IEC 61000-4.
Flexible configuration
Our products support multifunctional input/output terminals to facilitate planning and configuration flexibility.
Engineering smarter programmable logic controller (PLC) applications
Communication between PLCs and I/O modules
Real-time communication interfaces such as Profinet and EtherCAT enable precise, time-sensitive communication between PLCs and input/output modules. By combining real-time Arm® cores and programmable real-time logic into one package, our multicore processors offer the right combination of high performance and general-purpose processing. The programmable real-time unit industrial communication subsystem (PRU-ICSS) supports most industrial communication protocols as well as Time-Sensitive Network (TSN), along with the ability to handle gigabit speeds.
We cover the entire evolution of field communication, from 4-20 mA with HART to IO-Link, and support technologies such as Single-Pair Ethernet (SPE) with data rates as high as 1 Gbit/s.
How and Why to Use the DP83826 for EtherCAT® Applications (Rev. C)
Industrial Communication Protocols Supported on Sitara™ Processors (Rev. D)
Time Sensitive Networking for Industrial Automation (Rev. C)
Design durable, small, high-density I/O modules
I/O modules serve as the electrical and physical interface between programmable logic controllers and field sensors/actuators. There are often hundreds of I/O modules on a factory floor, necessitating such requirements as protected terminals and a high channel count per module. Our industrial-grade, power-efficient and size-optimized components work well in such harsh environments.
Along with traditional I/O modules, we also support universal I/O modules and stand-alone remote I/O modules.
Supporting High Voltage Common Mode Using Difference Amplifier
Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications
Signal and Power Isolation Considerations for Compact, Efficient Analog Input
Streamline your functional safety system certification
TI Functional Safety-Compliant components help you meet rigorous functional safety standards such as IEC 61508 and ISO 13849. Streamline your certification process by relying on our engineers' expertise, documentation, resources such as failure-in-time rate (FIT) and failure modes, effects and diagnostic analysis (FMEDA), safety certificates and software diagnostics libraries.
Streamlining Functional Safety Certification in Automotive and Industrial
Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 623801
Functional safety at TI
Featured products for functional safety
Design & development resources
Four-channel synchronous vibration sensor interface reference design
PSpice® for TI design and simulation tool
Eight-port IO-Link master reference design
Explore over 500 applications
Search for the application you need or browse by market category