Our integrated circuits and reference designs help you design reliable and protected linear motor power supply systems with high efficiency, which meet IEC 61800-3 EMC immunity and IEC61800-5-1 isolation requirements.
Design requirements:
Linear motor power supply systems often require:
- Higher efficiency through soft-switching techniques and fast switching GaN devices.
- DC output voltage with tight line and load regulation and overcurrent protection.
- Meet EMC immunity requirements per IEC61800-3 and isolation requirements per IEC 61800-5-1.