64-pin (PAP) package image

ADS1278MPAPTEP ACTIVE

Enhanced Product Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC

Same as: V62/12611-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 3A001A2C

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADS1278-EP

  • Simultaneously Measure Eight Channels
  • Up to 128-kSPS Data Rate
  • AC Performance:
    62-kHz Bandwidth
    111-dB SNR (High-Resolution Mode)
    –108-dB THD
  • DC Accuracy:
    0.8-µV/°C Offset Drift
    1.3-ppm/°C Gain Drift
  • Selectable Operating Modes:
    High-Speed: 128 kSPS, 106 dB SNR
    High-Resolution: 52 kSPS, 111 dB SNR
    Low-Power: 52 kSPS, 31 mW/ch
    Low-Speed: 10 kSPS, 7 mW/ch
  • Linear Phase Digital Filter
  • SPI or Frame-Sync Serial Interface
  • Low Sampling Aperture Error
  • Modulator Output Option (digital filter bypass)
  • Analog Supply: 5 V
  • Digital Core: 1.8 V
  • I/O Supply: 1.8 V to 3.3 V
  • Currently Available in an HTQFP-64 PowerPAD package

SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS

  • Controlled Baseline
  • One Assembly/Test Site
  • One Fabrication Site
  • Available in Military (–55°C/125°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

Description for the ADS1278-EP

Based on the single-channel ADS1271, the ADS1278 (octal) is a 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with data rates up to 128 k samples per second (SPS), allowing simultaneous sampling of eight channels.

Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1278 combines these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.

The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005 dB of ripple.

Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The device is fully specified over the military temperature range (–55°C to 125°C) and is available in an HTQFP-64 PowerPAD package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more