2-pin (DPY) package image

ESD401DPYR ACTIVE

0.77-pF, ±5.5V, ±24-kV ESD protection diode in 0402 package
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
Package | Pins X1SON (DPY) | 2
Operating temperature range (°C) -40 to 125
Package qty | Carrier 10,000 | LARGE T&R

Features for the ESD401

  • Robust IEC 61000-4-2 Level 4 ESD Protection
    • ±24-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 4.5 A (8/20 µs)
    • Low Vclamp of 12 V at 1.8 A IPP (8/20 µs)
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • Bi-directional ESD diode to protect interfaces up to ± 5.5 V
  • IO Capacitance: 0.77 pF (Typical)
  • High DC Breakdown Voltage: 8.3 V (Typical)
  • Ultra Low Leakage Current: 30 pA (Typical)
  • Low Dynamic Resistance 0.7 Ω (Typical)
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package

Description for the ESD401

The ESD401 is a bidirectional TVS ESD protection diode featuring low RDYN and low clamping voltage. The ESD401 is rated to dissipate ESD strikes exceeding the maximum level specified in the IEC 61000-4-2 international standard (Level 4). The low dynamic resistance (0.7 Ω) to ensure system level protection against transient events. This device features a 0.77 pF IO capacitance making it ideal for protecting interfaces such as USB 2.0. The device can operate with ultra-low leakage up to ±5.5 V and survive DC faults up to 8.3 V.

The ESD401 is offered in the industry standard 0402 (DPY) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more