text.skipToContent text.skipToNavigation

MAX232DR ACTIVE

5-V dual channel 120kbps RS-232 line driver/receiver with +/-9V output & +/-2-kV ESD protection

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 235,899  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 16 2,500 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SOIC (D) | 16
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the MAX232

  • Meets or Exceeds TIA/EIA-232-F and ITU Recommendation V.28
  • Operates From a Single 5-V Power Supply With 1.0-µF Charge-Pump Capacitors
  • Operates up to 120 kbit/s
  • Two Drivers and Two Receivers
  • ±30-V Input Levels
  • Low Supply Current: 8 mA Typical
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model(A114-A)
  • Upgrade With Improved ESD (15-kV HBM) and 0.1-µF Charge-Pump Capacitors is Available With the MAX202 Device

All trademarks are the property of their respective owners.

Description for the MAX232

The MAX232 device is a dual driver/receiver that includes a capacitive voltage generatorto supply TIA/EIA-232-F voltage levels from a single 5-V supply. Each receiver convertsTIA/EIA-232-F inputs to 5-V TTL/CMOS levels. These receivers have a typical threshold of 1.3 V, atypical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS inputlevels into TIA/EIA-232-F levels.

Pricing


Qty Price (USD)
1-99 0.613
100-249 0.471
250-999 0.347
1,000+ 0.248

Additional package qty | carrier options

Package qty | Carrier 40 | TUBE
Inventory 9,183
Qty | Price (USD) 1ku | 0.428 1-99 1.057 100-249 0.813 250-999 0.599 1,000+ 0.428