ONET4291VARGPT 4.25-Gbps VCSEL driver with serial interface | RGP | 20 | -40 to 85 package image

ONET4291VARGPT LAST TIME BUY

4.25-Gbps VCSEL driver with serial interface

LAST TIME BUY custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4291VARGPR LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
  • US ECCN: 5A991B1

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ONET4291VA

  • Multi-Rate Operation from 1 Gbps Up To 4.25 Gbps
  • 2-Wire Digital Interface
  • Digitally Selectable Modulation Current
  • Digitally Selectable Bias Current
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Includes Laser Safety Features
  • Analog Temperature Sensor Output
  • Single 3.3-V Supply
  • Operating Temperature -40°C to 85°C
  • Small Footprint Surface Mount 4 mm × 4 mm, 20-Pin QFN Package
  • APPLICATIONS
    • Multirate SFP/SFF Modules
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Transmitters
    • Gigabit Ethernet Transmitters

Description for the ONET4291VA

The ONET4291VA is a versatile high-speed multi-rate VCSEL driver for fiber optic applications with data rates up to 4.25 Gbps.

The device provides a 2-wire interface which allows digital control of the modulation and bias currents, eliminating the need for of external components.

The ONET4291VA includes an integrated automatic power control loop as well as circuitry to support laser safety and transceiver management systems.

The part is available in a small footprint 4 mm × 4 mm 20-pin QFN package and it requires a single 3.3-V supply.

This power efficient multi-rate VCSEL driver is characterized for operation from -40°C to 85°C ambient temperature.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4291VARGPR LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more