Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74HC595B information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
X1QFN (RWN) | 16 |
2,000 | LARGE T&R
Custom reel may be available |
-55 to 125 |
Package | Pins | X1QFN (RWN) | 16 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -55 to 125 |
Features for the SN74HC595B
- 8-Bit Serial-In, Parallel-Out Shift Registers
- Available in Ultra Small Logic QFN package(0.5 mm
max height) - Over-Voltage Tolerant on Inputs Independent of Vcc
- Wide Operating Voltage Range of 2 V to 6 V
- High-Current 3-State Outputs Can Drive Up to 15
LSTTL Loads - Low Power Consumption: 80-µA (Maximum) ICC
- tpd = 13 ns (Typical)
- ±6-mA Output Drive at 5 V
- Low Input Current: 1 µA (Maximum)
- Shift Register Has Direct Clear
- -55oC to 125oC Operating Temperature
Description for the SN74HC595B
The SN74HC595B devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift register and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the all outputs are in the high-impedance state except QH.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.321 |
100-249 | 0.218 |
250-999 | 0.169 |
1,000+ | 0.112 |