Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More TMP117 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WSON (DRV) | 6 |
3,000 | LARGE T&R
Custom reel may be available |
-55 to 150 |
Package | Pins | WSON (DRV) | 6 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -55 to 150 |
Features for the TMP117
- TMP117 high-accuracy temperature sensor
- ±0.1°C (maximum) from –20°C to +50°C
- ±0.15°C (maximum) from –40°C to +70°C
- ±0.2°C (maximum) from–40°C to +100°C
- ±0.25°C (maximum) from –55°C to+125°C
- ±0.3°C (maximum) from –55°C to+150°C
- Operating temperature range: –55°C to +150°C
- Low power consumption:
- 3.5-µA, 1-Hz conversion cycle
- 150-nA shutdown current
- Supply range: 1.8 V to 5.5 V
- 16-bit resolution: 0.0078°C (1 LSB)
- Programmable temperature alert limits
- Selectable averaging
- Digital offset for system correction
- General-purpose EEPROM: 48 bits
- NIST traceability
- SMBus™, I2C interface compatibility
- Medical grade: meets ASTM E1112 and ISO 80601-2-56
- RTDs replacement: PT100, PT500, PT1000
All trademarks are the property of their respective owners.
Description for the TMP117
The TMP117 is a high-precision digital temperature sensor. It is designedto meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.1°Cacross the temperature range of -20°C to 50°C with no calibration. The TMP117 has in interface thatis I2C- and SMBus™-compatible, programmable alert functionality, and thedevice can support up to four devices on a single bus. Integrated EEPROM is included for deviceprogramming with an additional 48-bits memory available for general use.
The low power consumption of the TMP117 minimizes the impact ofself-heating on measurement accuracy. The TMP117 operates from 1.8 V to 5.5 V and typicallyconsumes 3.5 µA.
For non-medical applications, the TMP117 can serve as a single chip digitalalternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while onlyusing a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifiesthe design effort by removing many of the complexities of RTDs such as precision references,matched traces, complicated algorithms, and calibration.
The TMP117 units are 100% tested on a production setup that is NIST traceable andverified with equipment that is calibrated to ISO/IEC 17025 accredited standards.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.022 |
100-249 | 2.648 |
250-999 | 1.857 |
1,000+ | 1.496 |
Additional package qty | carrier options
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 6,000 |
Qty | Price (USD) |
|