text.skipToContent text.skipToNavigation

XTR117AIDGKR ACTIVE

XTR117 4-20mA Current Loop Transmitter

Same as: XTR117AIDGKRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG, NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 2,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the XTR117

  • LOW QUIESCENT CURRENT: 130µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE-LOOP SUPPLY RANGE: 7.5V to 40V
  • MSOP-8 AND DFN-8 PACKAGES

Description for the XTR117

Pricing


Qty Price (USD)
1-99 1.774
100-249 1.465
250-999 1.053
1,000+ 0.792

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory Out of Stock
Qty | Price (USD) 1ku | 0.988 1-99 1.996 100-249 1.749 250-999 1.226 1,000+ 0.988