Features for the ADC12DL3200EVM
- Clocking provided by onboard LMX2582 clock synthesizer
- 400-pin Samtec® SEARAY™ header connects directly to TSW14DL3200EVM data capture solution via LVDS interface
- DATACONVERTERPRO-SW analysis tool provides complete environment for signal analysis, including data capture and storage of ADC EVM output
Description for the ADC12DL3200EVM
The ADC12DL3200 evaluation module (EVM) is used to evaluate the ADC12DL3200, which is a 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with an LVDS interface. The EVM has single-ended AC-coupled analog inputs, onboard ADC clock generation, and power-conditioning circuitry. The ADC12DL3200EVM is designed to connect directly to the TSW14DL3200EVM.
Additional support is provided through the High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) analysis tool.