Features for the ADC12QJ1600EVM
- Flexible transformer-coupled analog input allows for a variety of sources and frequencies
- Easy-to-use software GUI to configure ADC12QJ1600-Q1 and LMK04828 devices for a variety of configurations through a USB interface
- Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
- Simple connection to TSW14J57EVM data capture card (sold separately)
Description for the ADC12QJ1600EVM
The ADC12QJ1600 evaluation module (EVM) allows for the evaluation of the ADC12QJ1600-Q1 product. ADC12QJ1600-Q1 is a low-power, 12-bit, quad-channel, 1.6-GSPS analog-to-digital converter (ADC) with a buffered analog input and integrated digital down converter with on-chip PLL, which features a JESD204B/C interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies.
An LMK04828 JESD204B/C clock generator is included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B/C subclass 1 clocking solution.
ADC12QJ1600-Q1 and LMK04828 are controlled through an easy-to-use software GUI to enable quick configuration for a variety of uses.
ADC12QJ1600EVM connects directly to TSW14J57EVM data-capture hardware via the high-speed FMC+ connector. High-speed data converter pro software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using TSW14J57EVM.