TPS2483EVM-157 TPS2483 Evaluation Module top board image

TPS2483EVM-157

TPS2483 Evaluation Module

Pricing

Qty Price
+

Features for the TPS2483EVM-157

  • 9-V to 36-V Input Range
  • Programmable MOSFET Power Limit
  • I2C™ Monitoring of Current, Voltage and Power
  • 16 Programmable Serial-Bus Addresses
  • Gate Drive for External N-Channel MOSFET
  • Programmable Fault Timer
  • High-Accuracy Current Monitoring
  • Dynamic Calibration
  • Open-Drain Power-Good Output

Description for the TPS2483EVM-157

The Texas Instruments TPS2483EVM-157 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2483 power-over-Ethernet powered device and DC/DC controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Pricing

Qty Price
+