Features for the TPS563231EVM-032
- 4.5-V to 17-V input voltage range
- Up to 3-A output current
- Switching frequency 600 KHz
- DCAP2 control
- PFM, eco-mode
Description for the TPS563231EVM-032
The TPS563231 is a simple, easy-to-use, 3 A synchronous step-down converter with Eco-Mode in SOT563-6 package. The TPS563231EVM is a fully assembled and tested circuit for evaluating the TPS563231 step-Down Converter. The TPS563231EVM operates from 4.5-V to 17-V input (12-V nominal) and provides a 3.3-V output at 3 A. The board has AC signal injection terminals for feedback loop measurements.