38-pin (DBT) package image

TPD12S521DBTR ACTIVE

HDMI transmitter port protection and interface device

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: TPD12S521DBTRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPD12S521

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge on External Lines
  • Single-Chip ESD Solution for HDMI Driver
  • On-Chip Current Regulator with 55-mA Current
    Output
  • Supports All HDMI 1.3 and HDMI 1.4 Data Rates
    (–3 dB Frequency > 3 GHz)
  • 0.8-pF Capacitance for the High Speed TMDS
    Lines
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • 38-Pin TSSOP Provides Seamless Layout Option
    with HDMI Connector
  • Backdrive Protection
    • TMDS_D[2:0]+/–
    • TMDS_CK+/–
    • CE_REMOTE_OUT
    • DDC_DAT_OUT
    • DDC_CLK_OUT
    • HOTPLUG_DET_OUT
  • Lead-Free Package

Description for the TPD12S521

The TPD12S521 is a single-chip electro-static discharge (ESD) circuit protection device for the high-definition multimedia interface (HDMI) transmitter port. While providing ESD protection with transient voltage suppression (TVS) diodes, the TVS protection adds little or no additional glitch in the high-speed differential signals. The high-speed transition minimized differential signaling (TMDS) ESD protection lines add only 0.8-pF capacitance.

The low-speed control lines offer voltage-level shifting to eliminate the need for an external voltage level-shifter IC. The control line TVS diodes add 3.5-pF capacitance to the control lines. The 38-pin DBT package offers a seamless layout routing option to eliminate the routing glitch for the differential signal pairs. The DBT package pitch (0.5 mm) matches with the HDMI connector pitch. In addition, the pin mapping follows the same order as the HDMI connector pin mapping. The TPD12S521 provides an on-chip current limiting switch with output ratings of 55 mA at pin 38. This enables HDMI receiver detection even when the receiver device is powered off.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more