text.skipToContent text.skipToNavigation

UA78L05CLPR ACTIVE

100-mA, 30-V, linear voltage regulator

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 85,836  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TO-92 (LP) | 3 2,000 | LARGE T&R
0 to 125
Package | Pins TO-92 (LP) | 3
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (°C) 0 to 125
View TI packaging information

Features for the UA78L

  • 3-Terminal Linear Regulators
  • Output Current Up to 100 mA
  • No External Components
  • Internal Thermal-Overload Protection
  • Internal Short-Circuit Current Limiting

Description for the UA78L

The UA78L00 series of fixed-voltage linear regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation as well as for voltage regulation in major appliances. In addition, they can be used with power-pass elements to make high-current voltage regulators. One of these regulators can deliver up to 100 mA of output current. The internal limiting and thermal-shutdown features of these regulators help to protect the device from overload.

The UA78L00C and UA78L00AC series devices are characterized for operation over the virtual junction temperature range of 0°C to 125°C. The UA78L05AI device is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 0.238
100-249 0.162
250-999 0.125
1,000+ 0.083

Additional package qty | carrier options

Package qty | Carrier 1,000 | BULK
Inventory 8,330
Qty | Price (USD) 1ku | 0.099 1-99 0.284 100-249 0.193 250-999 0.149 1,000+ 0.099