text.skipToContent text.skipToNavigation

0804MC ACTIVE

8-Pin TO-3 Socket

Inventory: 299  
 

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
NOPKG (0) | 0 50 | TUBE
-55 to 150
Package | Pins NOPKG (0) | 0
Package qty | Carrier: 50 | TUBE
Operating temperature range (℃) -55 to 150
View TI packaging information

Features for the 0804MC

  • LOW CONTACT RESISTANCE
  • CLOSED CONTACT ENDS
  • GOLD-PLATED INNER CONTACTS
  • –55°C TO +150°C TEMPERATURE RANGE

Description for the 0804MC

The 0804MC is a high quality socket designed for use with Burr-Brown’s 8-pin TO-3 type products such as the OPA541 and OPA512.

Although not required for use with these products, the 0804MC socket makes interchanging parts easy, especially during design and testing. Its rugged inner contacts provide positive insertion and low contact resistance. Closed contact ends prevent solder and flux contamination of the internal contacts.

The socket body is molded of glass-filled polyester and incorporates counter-sunk mounting holes and hex-nut retaining feature. It accommodates a variety of mounting hardware and mechanical designs.

Pricing


Qty Price (USD)
1-99 23.706
100-249 20.707
250-999 15.966
1,000+ 14.281