6-pin (DBV) package image

1P1G3157QDBVRQ1 ACTIVE

Automotive 5-V, 2:1 (SPDT), 1-channel analog switch

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
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
Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74LVC1G3157-Q1

  • Functional safety-capable
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • ESD protection exceeds 2000 V per MIL-STD-883, method 3015; exceeds 200 V using machine model (C = 200 pF, R = 0)
  • 1.65-V to 5.5-V VCC operation
  • Useful for analog and digital applications
  • Specified break-before-make switching
  • Rail-to-rail signal handling
  • High degree of linearity
  • High speed, typically 0.5 ns (VCC = 3 V, CL = 50 pF)
  • Low ON-State resistance, typically ≉6 Ω (VCC = 4.5 V)
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

Description for the SN74LVC1G3157-Q1

The SN74LVC1G3157-Q1 device is a single-pole double-throw (SPDT) analog switch designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3157 device can handle analog and digital signals. The device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more