2MTR-DYNO

text.skipToContent text.skipToNavigation

2MTR-DYNO

2MTR-DYNO InstaSPIN-FOC Evaluation Module

$425.00

Features

Hardware Features

  • Two 60 Vdc High quality Teknic servo motor with built-in encoder
  • Teknic M-2310P-LN-04K
  • Shaft coupler
  • Aluminum frame mount for stability

Texas Instruments  2MTR-DYNO

Kit includes two low voltage synchronous 3-ph sinusoidal back EMF permanent magnet motors, coupling, and aluminum frame mount for the intention to run one motor under test with the other acting as an active load. Primarily to be used for InstaSPIN-FOCInstaSPIN-MOTION , and DesignDRIVE evaluation.

The motors are also sold individually as LVSERVOMTR.

Learn more about C2000 Motor Control or find other C2000 Tools