Features for the 3220DFP-DGLEVM
- Plug and play design
- Operates off of the 5V VBUS from the legacy Type A USB connection
- Can provide VCONN over a CC pin based upon Type C plug orientation and Ra detection
- The Type-A plug can be connected to a USB legacy Type-Areceptacle for host side connection
- Support both connection orientations on the USB Type-C™ port
Description for the 3220DFP-DGLEVM
The HD3SS3220 DFP Dongle EVM is designed to evaluate HD3SS3220 devices for DFP implementations. This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C connector.