3220DFP-DGLEVM HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module angled board image

3220DFP-DGLEVM

HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

Pricing

Qty Price
+

Features for the 3220DFP-DGLEVM

  • Plug and play design
  • Operates off of the 5V VBUS from the legacy Type A USB connection
  • Can provide VCONN over a CC pin based upon Type C plug orientation and Ra detection
  • The Type-A plug can be connected to a USB legacy Type-Areceptacle for host side connection
  • Support both connection orientations on the USB Type-C™ port

Description for the 3220DFP-DGLEVM

The HD3SS3220 DFP Dongle EVM is designed to evaluate HD3SS3220 devices for DFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C connector.

Pricing

Qty Price
+