Features for the 3220UFP-DGLEVM
- Plug and play design
- The EVM operates off of the 5V VBUS from the USB-C connection
- The Type-A receptacle can be used to connect to a USB legacy device. A USB Type-C™ device can be connected to the USB Type-C receptacle provided on the EVM.
- A USB Type-C device can be connected to the USB Type-C receptacle provided on the EVM
- USB3 TX and RX signals are multiplexed through HD3SS3220 to support both connection orientations on the USB Type-C port.
Description for the 3220UFP-DGLEVM
The HD3SS3220 UFP Dongle EVM is designed to evaluate HD3SS3220 devices for UFP implementations. This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.