text.skipToContent text.skipToNavigation

74ACT11000DRG4

Quadruple 2-Input Positive-NAND Gates

Availability: 6,450

Packaging

Package | PIN: SOIC (D) | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.09
10-24 $1.87
25-99 $1.74
100-249 $1.51
250-499 $1.40
500-749 $1.17
750-999 $0.96
1000+ $0.88

Features

  • Inputs Are TTL-Voltage Compatible
  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at125°C
  • Package Options Include Plastic
    Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

    EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  74ACT11000DRG4

These devices contain four independent 2-input NAND gates. They perform the Boolean functions Y = (A \x95 B)\ or Y = A\ + B\ in positive logic.

The 54ACT11000 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT11000 is characterized for operation from -40°C to 85°C.