text.skipToContent text.skipToNavigation

74AHC1G125DBVTE4

Single Bus Buffer Gate with 3-State Output

Availability: 250

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.60
10-24 $0.53
25-99 $0.49
100-249 $0.42
250-499 $0.39
500-749 $0.32
750-999 $0.25
1000+ $0.23

Features

  • Operating Range of 2 V to 5.5 V
  • Max tpd of 6 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V

Texas Instruments  74AHC1G125DBVTE4

The SN74AHC1G125 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is high. When OE is low, true data is passed from the A input to the Y output.