text.skipToContent text.skipToNavigation

74AHCT16245DLRG4

16-Bit Bus Transceivers With 3-State Outputs

Availability: 8,549

Packaging

Package | PIN: SSOP (DL) | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.92
10-24 $1.72
25-99 $1.60
100-249 $1.39
250-499 $1.29
500-749 $1.08
750-999 $0.89
1000+ $0.81

Features

  • Members of Texas Instruments’
    Widebus™ Family
  • Inputs are TTL-Voltage Compatible
  • Distributed VCC and GND Pins Minimize
    High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB
    Layout
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17

Texas Instruments  74AHCT16245DLRG4

The SN74AHCT16245 device is a 16-bit (dual-octal) noninverting 3-state transceiver designed for synchronous two-way communication between data buses.