text.skipToContent text.skipToNavigation

74LVC1G126DBVRE4

Single Bus Buffer Gate With 3-State Outputs

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-
    Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  74LVC1G126DBVRE4

This single buffer is designed for 1.65-V to 3.6-V VCC operation. The LVC1G126 device is a single line driver with 3-state output. The output is disabled when the output-enable input is low.