text.skipToContent text.skipToNavigation

74LVC2G125DCURE4

Dual Bus Buffer Gate with 3-State Outputs

Availability: 7,000

Packaging

Package | PIN: VSSOP (DCU) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.50
10-24 $0.44
25-99 $0.40
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.18
1,000+ $0.16

Features

  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Max of 5.5 V Down
    to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II

All trademarks are the property of their respective owners.

Texas Instruments  74LVC2G125DCURE4

The SN74LVC2G125 device is a dual bus buffer gate, designed for 1.65-V to 5.5-VVCC operation. This device features dual line drivers with 3-state outputs.The outputs are disabled when the associated output-enable (OE) input ishigh.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

To ensure the high-impedance state during power up or power down,OE should be tied to VCC through a pullup resistor;the minimum value of the resistor is determined by the current-sinking capability of thedriver.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.