text.skipToContent text.skipToNavigation

ADC08060EVM

ADC08060 8-Bit 60MSPS 1.3mW/MSPS ADC With Internal Sample and Hold Evaluation Module

$249.00

Features

  • ADC08060 low-cost high-speed analog-to-digital converter (ADC)
  • TPS7A47 user-programmable, radio-frequency (RF), low-dropout (LDO) voltage regulator
  • CDCV304 high-performance low-skew clock buffer
  • LM8272 high-output current, unlimited capacitive load operational amplifier
  • SN74AVC16244 dynamic output control, low-noise, 16-bit output buffer
  • Option for providing separate clocks to ADC and FPGA

Texas Instruments  ADC08060EVM

The ADC08060 evaluation module (EVM) is designed to evaluate the high-speed
CMOS-interface ADC08060. The ADC08060EVM provides simple and minimal external components to minimize system cost and power consumption.