text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

ADC08200EVM

ADC08200 8-Bit 200MSPS Low-Power ADC With Internal Sample and Hold Evaluation Module

Inventory: In stock
249.0

Pricing

Qty Price (USD)
1+ 249.0

Features for the ADC08200EVM

  • ADC08200 low-cost high-speed analog-to-digital converter (ADC)
  • TPS7A47 user-programmable, radio-frequency (RF), low-dropout (LDO) voltage regulator
  • CDCV304 high-performance low-skew clock buffer
  • LM8272 high-output current, unlimited capacitive load operational amplifier
  • SN74AVC16244 dynamic output control, low-noise, 16-bit output buffer
  • Option for providing separate clocks to ADC and FPGA

Description for the ADC08200EVM

The ADC08200 evaluation module (EVM) is designed to evaluate the high-speed
CMOS-interface ADC08200. The ADC08200EVM provides simple and minimal external components to minimize system cost and power consumption.

Inventory: In stock
249.0

Pricing

Qty Price (USD)
1+ 249.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more