ADC08DJ3200EVM

text.skipToContent text.skipToNavigation

ADC08DJ3200EVM

ADC08DJ3200 8-Bit, Dual 3.2-GSPS or Single 6.4-GSPS, RF-Sampling ADC Evaluation Module

$1,299.01

Features

  • Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
  • Easy-to-use software GUI to configure ADC08DJ3200, LMX2582, and LMK04828 devices for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW)
  • Simple connection to TSW14J57EVM data capture card

Texas Instruments  ADC08DJ3200EVM

The ADC08DJ3200 evaluation module (EVM) allows for the evaluation of the ADC08DJ3200 device. ADC08DJ3200 is a low-power, 8-bit, dual-channel 3.2-GSPS or single-channel 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable numerically-controlled oscillator (NCO) and decimation settings, which features a JESD204B interface.

The ADC08JD3200EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. An LMX2582 clock synthesizer and LMK04828 JESD204B clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B subclass 1 clocking solution.

The ADC08DJ3200EVM connects directly to TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.