Features for the ADC121C021EVM
- On-board analog temperature sensor, LMT84, for quick reading
- LaunchPad booster pack
- Power by USB
Description for the ADC121C021EVM
The ADC121C021EVM is a demonstration kit for the ADC121C021, a 12-bit, 1-channel, 188.9ksps, 2-wire interface SAR analog-to-digital converter. The EVM allows users to evaluate the operation and performance of the ADC121C021 data converter. The board contains an external analog temperature sensor, LMT84, allows users to quickly evaluate the ADC. The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board
Note: The ADC121C021EVM can also be used to evaluate the ADC121C027