ADC124S101EVM

text.skipToContent text.skipToNavigation

ADC124S101EVM

12-bit 4 Channel SAR Analog to Digital Converter Evaluation Module

$49.00

Features

  • Evaluates ADC124S101, a 12-bit, 4-channel, 1MSPS, Serial Interface SAR analog-to-digital converter
  • On-board analog temperature sensor, LMT84, for quick reading
  • User friendly GUI interface
  • LaunchPad booster pack
  • Power by USB

Texas Instruments  ADC124S101EVM

The ADC124S101EVM is a demonstration kit for the ADC124S101, a 12-bit, 4-channel, 1MSPS, Serial Interface SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC124S101 data converter.  The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code.  The board contains an external analog temperature sensor, LMT84, that allows users to quickly evaluate the ADC, and the GUI will display the temperature reading in code, voltage, or Celsius.  The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.

Note: The ADC124S101EVM can be used to evaluate the following devices: ADC082S021, ADC082S051, ADC082S101, ADC084S021, ADC084S051, ADC084S101, ADC102S021, ADC102S051, ADC102S101, ADC104S021, ADC104S051, ADC104S101, ADC122S021, ADC122S051, ADC122S101, ADC124S021, ADC124S051