ADC128S052CIMTX/NOPB ACTIVE
12-Bit, 500-kSPS, 8-Ch SAR ADC with single-ended inputs and serial interface
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More ADC128S052 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TSSOP (PW) | 16 |
2,500 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | TSSOP (PW) | 16 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the ADC128S052
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: 40°C to
+125°C Ambient Operating Temperature
Range
- Device Temperature Grade 1: 40°C to
- Eight Input Channels
- Variable Power Management
- Independent Analog and Digital Supplies
- Compatible With SPI, QSPI, MICROWIRE,
and DSP - Packaged in 16-Pin TSSOP
- Conversion Rate 200 kSPS to 500 kSPS
- DNL (VA = VD = 5 V) + 1.3 or 0.9 LSB
(Maximum) - INL (VA = VD = 5 V) ±1 LSB (Maximum)
- Power Consumption
- 3-V Supply 1.6 mW (Typical)
- 5-V Supply 8.7 mW (Typical)
Description for the ADC128S052
The ADC128S052x device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 200 kSPS to 500 kSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.
The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.
The ADC128S052x may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 1.6 mW and 8.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.
The ADC128S052x is packaged in a 16-pin TSSOP package. The ADC128S052 is ensured over the extended industrial temperature range of 40°C to +105°C while the ADC128S052-Q1 is ensured to an AECQ100 Grade-1 automotive temperature range of 40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 4.14 |
100-249 | 3.375 |
250-999 | 2.653 |
1,000+ | 2.25 |
Additional package qty | carrier options
Package qty | Carrier |
92 | TUBE
|
---|---|
Inventory | 4,823 |
Qty | Price (USD) |
|