ADC128S102CIMT/NOPB ACTIVE
8-Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More ADC128S102 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TSSOP (PW) | 16 |
92 | TUBE
|
-40 to 105 |
Package | Pins | TSSOP (PW) | 16 |
---|---|
Package qty | Carrier: |
92 | TUBE
|
Operating temperature range (°C) | -40 to 105 |
Features for the ADC128S102
- Eight Input Channels
- Variable Power Management
- Independent Analog and Digital
Supplies - SPI/QSPI™/MICROWIRE™/DSP Compatible
- Packaged in 16-Lead TSSOP
- Key Specifications
- Conversion Rate 500 ksps to 1 MSPS
- DNL (VA = VD = 5.0 V) +1.5 / 0.9
- LSB (maximum) INL (VA = VD = 5.0 V) ±1.2 LSB
(maximum) - Power Consumption
- 3V Supply 2.3 mW (typical)
- 5V Supply 10.7 mW (typical)
Description for the ADC128S102
The ADC128S102 is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 500 ksps to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.
The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.
The ADC128S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from +2.7 V to +5.25 V, and the digital supply (VD) can range from +2.7 V to VA. Normal power consumption using a +3-V or +5-V supply is 2.3 mW and 10.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a +3-V supply and 0.25 µW using a +5-V supply.
The ADC128S102 is packaged in a 16-lead TSSOP package. Operation over the extended industrial temperature range of 40°C to +105°C is ensured.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 6.624 |
100-249 | 5.4 |
250-999 | 4.244 |
1,000+ | 3.6 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 23,414 |
Qty | Price (USD) |
|