Features for the ADC128S102EVM
- Evaluates ADC128S102 SAR ADC
- User-friendly GUI
- Powered by USB
Description for the ADC128S102EVM
The ADC128S102 evaluation module (EVM) is a platform for evaluating the operation and performance of the ADC128S102, a 12-bit, eight-channel, 1-MSPS, serial-interface, system activity report (SAR) analog-to-digital converter (ADC). The user can source an analog input and the user-friendly graphical user interface (GUI) displays the equivalent output code. The board contains an input driving circuit and provisions for a resistor-divider input.
The ADC128S102EVM kit includes a peripheral host interface (PHI) motherboard to easily connect and communicate to the EVM.
ADC128S102EVM can be used to evaluate the following devices: ADC088S022, ADC088S052, ADC088S102, ADC108S022, ADC108S052, ADC108S102, ADC128S022, and ADC128S052.