ADC3444EVM

text.skipToContent text.skipToNavigation

ADC3444EVM

ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

$299.00

Features

  1. Single 1.8V supply simplify power requirements
  2. Serial LVDS interface simplifies digital interface and layout requirements
  3. On chip Dither to improve SFDR
  4. On chip Chopper to improve 1/f noise
  5. Input clock buffer with 1/2/4 divider to simplify clocking
  6. Pin compatibility between 12 and 14 bit versions
  7. Supports multi-chip synchronization

Texas Instruments  ADC3444EVM

The ADC3444 EVM demonstrates the performance of a low power quad 125Msps 14 bit ADC. It includes the ADC3444 device and TI voltage regulators to provide the necessary voltages. The input for the ADC is connected to a transformer input which can be connected to a 50 ohm single ended signal source. The clock input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. A SYSREF input is provided to allow complete system synchronization. Register access is provided through the on board USB connection and a GUI.  For a complete evaluation system, TI also offers the TSW1400 data capture card and High Speed Data Converter Pro Software.